Jota – Friulian Sauerkraut and Bean Soup
Servings
8
Ready In:
1 hour
Good For:
Main Dish
Jota – Friulian Sauerkraut and Bean Soup
By: Richard Cirone Jr
Can be made vegan by omitting pancetta and pork and using vegetable stock. If you can’t find borlotti/cranberry beans, I suggest cannellini or white kidney beans. Bacon can substitute for pancetta, but try to get bacon that is not smoky. Canadian back bacon or Irish bacon is a fine substitute. Cubed ham can be used in addition to or instead of pork loin if you want a stronger ham flavor. If you use dried beans, soak and cook them separately ahead of time.
Ingredients
- 4 cloves of garlic minced
- 1/2 medium white onion thinly sliced
- 2 Tbsp. olive oil
- 1/4 lb chopped pancetta
- 3/4 lb cubed (3/4″) pork loin or shoulder
- 1 cup dry white wine
- 4 cups chicken stock
- 14 oz can of borlotti (cranberry) beans, rinsed and drained
- 2 cups peeled and cubed (3/4″) russet potatoes
- 2 cups drained sauerkraut
- 1/2 teaspoon thyme
- 2 bay leaves
- 2 Tbsp. chopped Italian parsley
- Salt and pepper
Step by Step Instructions
Step 1
In a large pot or saucepan heated medium high, fry onion with garlic and pancetta in olive oil until onions are translucent.
Step 2
Add pork and continue frying until well browned – 5 to 7 minutes.
Step 3
Deglaze pan with white wine and scrape up all browned bits on the bottom of the pan.
Step 4
After 2-3 minutes, add chicken stock with bay leaf and thyme and bring to simmer.
Step 5
Simmer for about 15 minutes, then add potatoes and borlotti beans.
Step 5
Cook until potatoes and pork are tender – around 15-20 more minutes.
Step 6
Add drained sauerkraut and simmer 5 more minutes.
Step 7
Season with salt and pepper, then serve with sprinkled parsley.