Mega Baked Beans
Best beans ever as a side dish!
Servings
8
Ready In:
1hr
Good For:
Side Dish
Mega Baked Beans
By: Tom Bradbury
Best baked beans ever!
Ingredients
Step by Step Instructions
- 3/4 lb. Bacon
- 1 large onion, diced
- 1 can (14.5 oz.) pork & beans
- 1 can drained cut green beans
- 1 can drained dark kidney beans
- 1 can drained light kidney beans
- 1 can drained great northern beans
- 1 bottle of chili sauce
- 3 Tbsp. vinegar
- 1 tsp. dry mustard
- 3 Tbsp. brown sugar
- 4-6 Tbsp. BBQ sauce
- 4-6 Tbsp. steak sauce
- 4-6 Tbsp. Worcestershire sauce
Step 1
Brown bacon and onions in large skillet until soft. Drain grease and set aside.
Step 2
Add all the beans in a 9×12 pan or similar size. I like to use a throw away tin foil pan – less mess at the end of meal.
Step 3
Add bacon & onions, dry mustard, vinegar, brown sugar and chili sauce to beans. Add remaining sauces (to your taste) and mix thoroughly.
Step 4
Cover pan with foil and bake for 1 hour at 350 degrees. Then, remove cover and continue baking until bean mix has thickened. Beans should be thick and delicious.