A Perfect Margarita
I’ve been making this margarita for years and always get compliments. Its so easy and much better than a mix. The key is adding the salt to the shaker and not the rim so that it brings our the tequila flavor without overpowering every sip.
Servings
1
Ready In:
5 minutes
Good For:
Beverage, Cocktail & Mocktail
A Perfect Margarita
By: Chris Rickey
Cyber secret tip: Use true quality ingredients to make this perfect cocktail.
Ingredients
- 1.5 oz 100% blue agave silver (Blanco) tequila
- 1.5 oz triple sec
- Juice from 1 ripe lime
- 1 tsp of agave nectar
- 3 oz seltzer
- Pinch of salt
Step by Step Instructions
Step 1
Combine all ingredients except the seltzer in a shaker full of ice. Give it a few good shakes. Pour into highball glass full of ice with seltzer. Garnish with a sprig of cilantro.
Optional: Add a fresh slice of jalapeño to the shaker and glass for a spicy kick.