ROK Style Chili
Rockwell Automation’s large USA campuses in Milwaukee, WI and Mayfield Heights, OH have something in common. This recipe mimics famous chili from each of those general locations – Milwaukee being Real Chili and Ohio being Skyline Chili.
Servings
6 – 8 serving
Ready In:
2 hours
Good For:
Lunch
ROK Style Chili
By: Mike Wiemann
Ingredients
- 5 cups water
- 1 1/4 lb. ground beef
- 6 oz. can of tomato paste
- 1 package spaghetti noodles
- 1/2 – 3/4 oz. unsweetened baking chocolate
- 1/4 cup chili powder
- 1/4 tsp ground cloves
- 1 tsp cinnamon
- 1 tsp garlic powder
- 1 tsp cumin
- 1/8 tsp black pepper
- 3/4 tsp salt
- 1/2 tsp sugar
- 2 Tbsp. apple cider vinegar
- (optional) 1 package of shredded cheddar cheese
- (optional) 1 onion (chopped/diced)
- (optional) 1 oyster crackers
Step by Step Instructions
Step 1
Add 5 cups of water, tomato paste, and chocolate to a large pot and heat/stir until mixed/melted well (3-5 min).
Step 2
Stir in chili powder, cinnamon, garlic powder, cumin, cloves, black pepper, salt, sugar, and apple cider vinegar.
Step 3
Add ground beef and use masher or whisk to break up meat and stir into sauce.
Step 4
Increase heat to boil then let cook at medium low boil for 1-2 hours with occasional stirring.
Step 5
Boil spaghetti noodles in separate pot until cooked to liking.
Step 6
Plate noodles and top with chili.
Step 7
Optional add on the fixings – cheddar cheese, onions, oyster crackers.