Strawberry Pretzel Dessert
A real hit at birthday parties and on dessert tables! Much like a strawberry cheesecake, but with the surprise of pretzels. Yummy!
Servings
10
Ready In:
20 minutes
Good For:
Dessert
Strawberry Pretzel Dessert
By: Rebecca Infusino
Ingredients
- 2 1/2 cups of crushed pretzels
- 1/2 cup sugar, divided
- 2/3 cup butter, melted
- 1 1/2 pkg. cream cheese (12 oz. total) softened
- 2 Tbsp. milk
- 1 cup thawed whipped topping
- 32 oz. fresh strawberries, sliced
-
2 13oz. containers of strawberry glaze
Step by Step Instructions
Step 1
Heat oven to 350 degrees.
Step 2
Mix crushed pretzels with melted butter and 1/4 cup of sugar. Press into a 9×13 pan and bake for 10 minutes. Cool completely.
Step 3
Mix cream cheese, 1/4 cup of sugar and milk until blended and smooth. Stir in whipped topping. Spread over cooled crust. Refrigerate until ready to use.
Step 4
Clean and slice strawberries. Mix sliced strawberries with both containers of strawberry glaze. Spread over cream cheese layer. Refrigerate until ready to serve.
Step 5
Note: You need to make this the same day you will serve it. The pretzels will soften if left overnight.