Turkey, Avocado & Hummus Wrap

Fill these yummy wraps with whatever your taste buds desire.  Make them ahead of time and eat on the go. Delicious, healthy and easy – it’s a wrap!

Servings

1

Ready In:

 10 minutes

Good For:

Lunch

 

Turkey, Avocado & Hummus Wraps

By: Alla Franklin

 

Ingredients

    • 1 whole wheat tortilla or wrap
    • 2 Tbsp. hummus
    • 2 oz. deli turkey breast, thinly sliced
    • 1 slice provolone cheese
    • 1/4 cucumber, thinly sliced, lengthwise
    • 1 Roma tomato, thinly sliced
    • 1/3 avocado, thinly sliced

    Step by Step Instructions

    Step 1

    To assemble the wrap, lay the whole wheat wrap or tortilla on a flat, clean surface.

    Step 2

    Gently spread hummus around the wrap, leaving approx. 1/2 inch around the edge all around.

    Add a couple slices of the cucumber in the center of the wrap, followed by a slice of the cheese, turkey breast, tomato slices, and avocado.

    Step 3

    Carefully roll the wrap/tortilla up like a burrito, taking care to make it as tight as possible.
    Lay on its seam and slice the wrap in half. Enjoy!

    .